Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR3001 - PWM / analogue module
Bill of material
CR3001
BN
Part number
CR3001
F
Function
PWM / analogue converter
BS
Operating voltage
24 V DC
BF
Construction type
PCB
AS
Output signal
0...5 V
GA
Connection
screw terminals
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models