Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR3004 - PWM / analogue module
Bill of material
CR3004
BN
Part number
CR3004
F
Function
PWM / analogue converter
BS
Operating voltage
24 V DC
BF
Construction type
Housing
AS
Output signal
0...10 V
GA
Connection
Connection wires
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models