Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR3101 - CANmem
Bill of material
CR3101
BN
Part number
CR3101
ST
Memory type
SRAM
MAXSP
Max. memory size (MByte)
16
SBA
Memory operating modes
Linear, Ring, auf Adresse
EZ
Real-time clock
ja
SA
Status LEDs
5
GAS
Device connection (Connector)
M12
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models