Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SMC
Description
CRA1/CDRA1-Z - Rotary Actuator/Rack And Pinion Style
Bill of material
CRA1LS63-90Z
SIZE
Size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
SHAFT
Shaft type
TYPE
Type
THREAD1
Port thread type
ROTATING
Rotation angle
POS
Key position
CUSHION
Cushion
AUTOSWITCH
Auto Switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD2
Thread on/off
A
mm
B
mm
C
mm
D
mm
DD
mm
F1
mm
F2
mm
J
mm
JA
mm
JP
mm
JD
mm
S1
mm
S2
mm
S3
mm
S4
mm
SD
mm
BA
mm
BB
mm
BC
mm
CA
mm
CB
mm
BLOT1
mm
BLOT2
mm
BLOT3
mm
P
mm
PA
mm
PD
mm
M90
mm
M180
mm
A90
mm
A180
mm
FT
mm
H1
mm
H2
mm
H3
mm
U1
mm
U2
mm
W
mm
B1
mm
L1
mm
G
mm
M
mm
N
mm
UU
mm
L
mm
MM
mm
MMA
mm
MMP
mm
MMD
mm
FX
mm
ZX
mm
FY
mm
ZY
mm
FD
mm
LA
mm
LB
mm
LC
mm
LF
mm
LH
mm
LT
mm
LF1
mm
LE1
mm
LD1
mm
R
mm
FD1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models