CRBW15-90-A
SMC
bp3_rotary_actuator
CRB Rotary Actuator/Vane Style
Powered by
CAD模型選擇
{smc/bp3_rotary_actuator/crb/crb_a_asmtab.prj},{NB=CRBW15-90-A(B_0)},{SIZE=15},{SHAFT=W},{ANGLE=90},{AUTOSWITCH=},{LEAD=},{NUMBER=},{UNIT=A},{POS=B},{THREAD2=0},{PPATH=crb_a/assembly/crb_a_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
CRB-A - With Vertical Auto Switch Unit
Bill of material
CRBW15-90-A
SIZE
Size
15
15
SHAFT
Shaft type
(W) Double shaft (Long shaft : single flat & short shaft : single flat)
(J) Double shaft (Long shaft : round shaft & short shaft : single flat)
(W) Double shaft (Long shaft : single flat & short shaft : single flat)
(J) Double shaft (Long shaft : round shaft & short shaft : single flat)
ANGLE
Rotating angle
(90) 90 deg
(180) 180 deg
(90) 90 deg
(180) 180 deg
AUTOSWITCH
Auto switch
(-) Without autoswitch
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
T99 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
T99V Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
S99 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
S99V Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
S9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
S9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
90 Reed-General-Grommet-Indicator light:No-2 wire-In line
90A Reed-General-Grommet-Indicator light:No-2 wire-In line
97 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
93A Reed-General-Grommet-Indicator light:Yes-2 wire-In line
(-) Without autoswitch
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
T99 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
T99V Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
S99 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
S99V Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
S9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
S9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
90 Reed-General-Grommet-Indicator light:No-2 wire-In line
90A Reed-General-Grommet-Indicator light:No-2 wire-In line
97 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
93A Reed-General-Grommet-Indicator light:Yes-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
UNIT
Auto switch unit
(A) With vertical auto switch unit (Built-in magnet)
(AM) With vertical auto switch unit for D-M9 (Built-in magnet)
(A) With vertical auto switch unit (Built-in magnet)
(AM) With vertical auto switch unit for D-M9 (Built-in magnet)
POS
Chamfered position of the shaft
(B) The terminal's position when pressure is on port B
(A) The terminal's position when pressure is on port A
(B) The terminal's position when pressure is on port B
(A) The terminal's position when pressure is on port A
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求