You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
polski
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
160884 CRDNG-32-10-PPV-A
Festo
Products
Pneumatic drives
Cylinders with piston rod
Stainless steel cylinders
CRDNG
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/stainless/crdng/crdng_asmtab.prj},{NB=160884 CRDNG-32-10-PPV-A---(0)},{TNR=160884},{TYP=CRDNG},{KDM=32},{AUSF=PPV-A},{HUB=10.000},{HUBST=0.000},{VERS=1},{AM=22.000},{B=30.000},{BVD=27.000},{BG=16.000},{D1=M 6},{D1N=6.000},{D4=33.600},{D5=6.000},{E=50.000},{EE=G 1/8},{EEN=9.728},{J2=7.000},{J3=5.700},{KK=M 10x1,25},{KKN=10.000},{KKP=1.250},{L1=16.000},{L2=94.000},{L3=13.000},{L7=5.300},{MM=12.000},{PL=13.000},{RT=M 6},{RTN=6.000},{T1=9.000},{TG=32.500},{VA=4.000},{VD=6.000},{WH=26.000},{ZJ=120.000},{ZM=148.000},{SW1=10.000},{SW3=6.000},{SWM=16.000},{DM=8.400},{G=25.500},{BR=1.000},{NPT=0.000},{D10=10.000},{H10=3.000},{SW4=0.000},{RW=4.000},{DS=9.400},{DSL=22.800},{TW=6.000},{EED=14.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
Festo
Description
CRDNG (x) - Standard cylinder, x stroke
Bill of material
160884 CRDNG-32-10-PPV-A
TNR
Part number
160884
160884
TYP
Type
CRDNG
KDM
Piston diameter
32
32
mm
AUSF
Design
PPV-A
PPV-A
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
確定
AM
22.000
22.000
mm
B
30.000
30.000
mm
BG
16.000
16.000
mm
D1
Thread
M 6
M 6
mm
D4
33.600
33.600
mm
D5
6.000
6.000
mm
E
50.000
50.000
mm
EE
Thread
G 1/8
G 1/8
J2
7.000
7.000
mm
J3
5.700
5.700
mm
KK
Thread
M 10x1,25
M 10x1,25
L1
16.000
16.000
mm
L2
94.000
94.000
mm
L3
13.000
13.000
mm
L7
5.300
5.300
mm
MM
12.000
12.000
mm
PL
13.000
13.000
mm
RT
Thread
M 6
M 6
T1
9.000
9.000
mm
TG
32.500
32.500
mm
VA
4.000
4.000
mm
VD
6.000
6.000
mm
WH
26.000
26.000
mm
ZJ
120.000
120.000
mm
ZM
148.000
148.000
mm
SW1
Width across flats
10.000
10.000
mm
SW3
Width across flats
6.000
6.000
mm
DM
8.400
8.400
mm
G
25.500
25.500
mm
RW
4.000
4.000
mm
DS
9.400
9.400
mm
TW
6.000
6.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求