Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp flange for Hood 50P 9,0 - 10,0mm
Bill of material
HARTING 61030005072
MANUID
Product number of the Manufacturer
61030005072
PREVIEW
Preview
DESCSHORT
Short Description
Crimp flange, D-Sub 5, Inner diameter: 9 mm, Outer diameter: ‌10 mm
DESCLONG
Long Description
Crimp flange, D-Sub 5, Inner diameter: 9 mm, Outer diameter: ‌10 mm
MANUTYPEDESC
Manufacturer Type Description
Crimp flange for Hood 50P 9,0 - 10,0mm
SUPPLIERALTNO
Alternative product number
61 03 000 5072
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
31
AAO057
Product type
Crimp flange for Hood 50P 9,0 - 10,0mm
AAU734
Manufacturer product description
Crimp flange, D-Sub 5, Inner diameter: 9 mm, Outer diameter: ‌10 mm
AAW338
Manufacturer product designation
Crimp flange, D-Sub 5, Inner diameter: 9 mm, Outer diameter: ‌10 mm
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models