Catalog navigation
CAD model selection
Selectable products: 218
HELP_VARIABLE
Company
TE Connectivity
Description
Crimp Wire Pins, Tabs & Ferrules
Bill of material
42749-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
BTYPE
Barrel Type
WCT
Wire/Cable Type
SEALABLE
Sealable
INSULATED
Insulated
SS
Support Style
SC
Shape Code
SD
Shape Description
SO
Strip Orientation
WIDMPW
2-Wire Insulation Diameter (Max per Wire)
mm
IC
Insulation Color
IM
Insulation Material
PM
Plating Material
PTS
Plating Thickness
µm
PT
Plating Thickness
µin
DW
Double Wire
FINISH
Finish
ISM
Insulation Sleeve Material
SPM
Sleeve Plating Material
SM
Sleeve Material
TSS
Terminal & Splice Type
TT
Terminal Type
TTMM
Tab Thickness
mm
TTINCH
Tab Thickness
in
PDMM
Pin Diameter
mm
PDINCH
Pin Diameter
in
PTY
Pin Type
PS
Pin Style
TO
Terminal Orientation
TLMM
Terminal Length
mm
TLINCH
Terminal Length
in
BT
Bullet Terminal
BDMM
Bullet Diameter
mm
BDINCH
Bullet Diameter
in
WIS
Wire Insulation Support
TWMM
Tab Width
mm
TWINCH
Tab Width
in
WIDMM
Wire Insulation Diameter (Max)
mm
WIDINCH
Wire Insulation Diameter (Max)
in
AWIDRMM
Accepts Wire Insulation Diameter Range
mm
AWIDRINCH
Accepts Wire Insulation Diameter Range
in
WS
Wire Size
AWG
WSMM
Wire Size
mm
WSCMA
Wire Size
CMA
BIDMM
Barrel Inside Diameter
mm
BIDINCH
Barrel Inside Diameter
in
MTMM
Material Thickness
mm
MTINCH
Material Thickness
in
OLMM
Overall Length
mm
OLINCH
Overall Length
in
SLMM
Strip Length
mm
SLINCH
Strip Length
in
WSMMM
2-Wire Size
mm2
WSAWG
2-Wire Size
AWG
DINWS
DIN Wire Size
mm2
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
HD
Heavy Duty
CT
Connects To
PMD
Packaging Method
PQ
Packaging Quantity
BC
Barrel Color
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Slices
    TE Connectivity
    Rings & Spades
    TE Connectivity
    Splices
    TE Connectivity
    Crimp Wire Pins, Tabs & Ferrules
    TE Connectivity
    Quick Disconnects
    TE Connectivity
    Automotive, Truck, Bus, & Off-Road Housings
    PHOENIX CONTACT
    3200027 - AI  0,75- 8 BU
    TE Connectivity
    Quick Disconnects
    TE Connectivity
    Automotive Seals & Cavity Plugs
    TE Connectivity
    Multiple Configuration PCB Connector Contacts
    Molex
    19705
    TE Connectivity
    AMPOWER TERMINAL 2 STUD HOLES
    TE Connectivity
    PIDG RADIATION REST/150 C RINGS/SPADES
    FG INOX
    A.4CCT - CLAMP FERRULES Stainless steel 316L
Previews
3D
2D
Download CAD models