Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Nason
Description
CRN Series - Stainless Steel, Multi-Stage, NFPA
Bill of material
CRN-MSE-MX0-2.50x1-2S-KK1
PN
Part No.
PNACC
Accessories Part No.
(NO ACCESSORIES)
SERIES
Series
Stainless Steel
BM
Basic Model
BORE
Bore
Inch
STROKE
Stroke
Inch
MOUNT
Mounts
STAGES
Stages
RE
Rod End
OS
Oversized Bore
PT
Port Type
OPH
Port Head Location
OPC
Port Cap Location
HCT
Head Cushions Type
CLH
Head Cushions Locations
CCT
Cap Cushions location
CCL
Cap Cushions Locations
AA
Extended Piston Rod Thread
AL
Extended Piston Rod Thread Length
Inch
CC
Extended Piston Rod
CL
Extended Piston Rod Length
Inch
BP
Bumper Options
DRB
Delrin Rod Bushing
FAL
FDA Approved Lubricant
MP
Magnetic Piston
MRS
Metallic Rod Scrapper
NR
Non-Rotating Option
S
Seals
ST
Stop Tube
STL
Stop Tube Length
Inch
REE
Rod Eye
CBB
Clevis Bracket
RC
Rod Clevis
EB
Eye Bracket
PP
Pivot Pin
ACA
AC Alignment Coupler
SB
Switch Bracket
SS
Switch Selection
SP
Switch Position
NOTE
Note
See catalog for available temperature and pressure rating combinations
LE
Inch
LG
Inch
LH
Inch
A
Inch
B
Inch
C
Inch
E
Inch
EE
Inch
F
Inch
G
Inch
J
Inch
K
Inch
KK
PE
Inch
PG
Inch
PH
Inch
R
Inch
V
0.250 Inch
Y
Inch
ZEE
ZE
Inch
ZG
Inch
ZH
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Collection
    Multifunctional workout station
    Nason
    NAC Series - 1.50” to 12” Bore, Pneumatic, Aluminum, NFPA
    Special Collection
    Button 1
    Special Collection
    Christmass tree
    Special Collection
    Candle Holder
    Nason
    SNC Series - 1.50” to 6” Bore, Pneumatic, Sleeve Nut Construction, Aluminum, NFPA, with Rod Lock
    Special Collection
    Enterprise Bottle Opener - Enterprise Bottle Opener
    Special Collection
    Karabite lamp
    Special Collection
    Samsung Galaxy S6 - 3D
    Special Collection
    SUZUKI - Cookie cutter
    Special Collection
    CADENAS coffee stencil
    Special Collection
    Button 8
    Special Collection
    Christmas Boot
    Special Collection
    Button 6
Previews
3D
Dimension
2D
Download CAD models