Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CRONUR, CROSUR - Roller Carriers (Urethane Rolled Milled Rollers) - General Nut, Roller Width 9mm
Bill of material
CRONUR2
PN
Part No.
TS
Type Selection
NO
Wheel Quantity
L
68 mm
HH
h
29.5 mm
DD
d
25 mm
W
9 mm
TT
t
mm
ALT2
Changes C3 to C8.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models