Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NTN Linear Motion
Description
Cross connection
Bill of material
160635
LODLEVEL
LOD level
XAXIS
type of X-axis
YAXIS
type of Y-axis
DESC
type code
AX-AC-CCU-60-60
ID
ID number
160635
LY
Ly
90 mm
LZ
Lz
90 mm
R
58 mm
T
12 mm
LT
delivery time
CTN
customs tariff number
84,879,090,900
ECL
Eclass
23-30-92-90
INFOWWW
Info HTTP
INFO HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models