CRP10-S1-AM-KV
SMC
airline_equipment
compressor
CRP Compact Compressor
Powered by
CAD模型選擇
{smc/airline_equipment/compressor/crp/crp_asmtab.prj},{NB=CRP10-S1-AM-KV(0_0)},{MOUNT=S},{CABLE=(1) 1m},{SILENCER=A},{PRESSURE=0},{SWITCH=M},{CHECK=K},{SOLENOID=V},{THREAD=0},{PPATH=crp/assembly/crp_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
CRP - Compact Compressor
Bill of material
CRP10-S1-AM-KV
MOUNT
Controller mounting
(S) Screw mounting
(D) DIN rail mounting
(S) Screw mounting
(D) DIN rail mounting
CABLE
Cable length
(1) 1m
SILENCER
Silencer for inlet port
(A) AN10-01; Nosie (Positive pressure): 62dB
(B) ANB1-01; Nosie (Positive pressure): 55dB
(-) None; Nosie (Positive pressure): 75dB
(A) AN10-01; Nosie (Positive pressure): 62dB
(B) ANB1-01; Nosie (Positive pressure): 55dB
(-) None; Nosie (Positive pressure): 75dB
PRESSURE
Output pressure
Positive pressure
Vacuum pressure
Positive pressure
Vacuum pressure
SWITCH
High-precision digital pressure switch
(M) ISE20A-Y-M-01-J-X603 (Fixed SI unit)
(P) ISE20A-Y-01-J-X603 (With units selection function)
(-) None
(M) ISE20A-Y-M-01-J-X603 (Fixed SI unit)
(P) ISE20A-Y-01-J-X603 (With units selection function)
(-) None
CHECK
Check valve with one-touch fitting for exhausting residual pressure
(K) AKH06-00; Applicable tubing O.D.:ø6
(-) None
(K) AKH06-00; Applicable tubing O.D.:ø6
(-) None
SOLENOID
3 Port solenoid valve for exhausting residual pressure
(V) V124-5LU-M5
(-) None
(V) V124-5LU-M5
(-) None
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求