Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
PHD
Description
CRS_3 Imperial - CRS Design 3 Imperial Compact Cylinder
Bill of material
CRS3U25x0.25
IDNR
Ident number
CR
TYPE
Type
DN
Design Number
3
BORE
Bore Size
STROKE
Stroke
SPOPTION
Shock Pads
F11OPTION
Extended Wrench Flats
KOPTION
Extra Rod Extension
MWPOPTION
Magnet
SWITCH1
Switch Accessories
TOPTION
Rod Ends
V1OPTION
Seals
Z1OPTION
Corrosion Resistant
MOUNTS
Mounting Accessories
RODACCESS
Rod Accessories
RODPIN
Rod Pin Accessories
PIVPIN
Pivot Pin Accessories
POSITION
Position
A
Inch
B
Inch
C
Inch
D
Inch
F
Inch
G
Inch
H
Inch
JT
J Thread
K
Inch
L
Inch
M
NT
N Thread
P
Inch
R
S
Inch
AEWF
A Extended Wrench Flats
Inch
BRE
B Rod Extension
Inch
KERE
K_ Extra Rod Extension
0.000 Inch
ARE
A Rod End
N/A
BMRE
B Male Rod End
Inch
BFRE
B Female Rod End
Inch
BEMRE
B Extended Male Rod End
Inch
ACPK
A Cylinder Pivot Kit
Inch
BCPK
B Cylinder Pivot Kit
Inch
CCPK
C Cylinder Pivot Kit
Inch
DCPK
D Cylinder Pivot Kit
Inch
ECPK
E Cylinder Pivot Kit
Inch
FCPK
F Cylinder Pivot Kit
Inch
GCPK
G Cylinder Pivot Kit
Inch
HCPK
H Cylinder Pivot Kit
JCPK
J Cylinder Pivot Kit
Inch
ABPK
A Base Pivot Kit
Inch
BBPK
B Base Pivot Kit
Inch
CBPK
C Base Pivot Kit
Inch
DBPK
D Base Pivot Kit
Inch
EBPK
E Base Pivot Kit
Inch
FBPK
F Base Pivot Kit
Inch
GBPK
G Base Pivot Kit
Inch
HBPK
H Base Pivot Kit
Inch
JBPK
J Base Pivot Kit
KBPK
K Base Pivot Kit
Inch
LBPK
L Base Pivot Kit
Inch
MBPK
M Base Pivot Kit
Inch
NBPK
N Base Pivot Kit
Inch
AFMK
A F Mount Kit
Inch
BFMK
B F Mount Kit
Inch
CFMK
C F Mount Kit
Inch
DFMK
D F Mount Kit
Inch
EFMK
E F Mount Kit
Inch
FFMK
F F Mount Kit
Inch
GFMK
G F Mount Kit
HFMK
H F Mount Kit
Inch
JFMK
J F Mount Kit
KFMK
K F Mount Kit
Inch
LFMK
L F Mount Kit
Inch
MFMK
M F Mount Kit
Inch
NFMK
N F Mount Kit
Inch
PMINFMK
P Min. F Mount Kit
SFMK
S F Mount Kit
Inch
AJMK
A J Mount Kit
Inch
BJMK
B J Mount Kit
Inch
CJMK
C J Mount Kit
Inch
DJMK
D J Mount Kit
Inch
EJMK
E J Mount Kit
Inch
FJMK
F J Mount Kit
GJMK
G J Mount Kit
Inch
HJMK
H J Mount Kit
Inch
JJMK
J J Mount Kit
Inch
KJMK
K J Mount Kit
Inch
LJMK
L J Mount Kit
Inch
MJMK
M J Mount Kit
NMINJMK
N Min. J Mount Kit
Inch
PJMK
P J Mount Kit
Inch
RJMK
R J Mount Kit
Inch
AREK
A Rod Eye Kit
Inch
BREK
B Rod Eye Kit
Inch
CREK
C Rod Eye Kit
Inch
DREK
D Rod Eye Kit
Inch
EREK
E Rod Eye Kit
Inch
FREK
F Rod Eye Kit
GREK
G Rod Eye Kit
Inch
ARCK
A Rod Clevis Kit
Inch
BRCK
B Rod Clevis Kit
Inch
CRCK
C Rod Clevis Kit
Inch
DRCK
D Rod Clevis Kit
Inch
ERCK
E Rod Clevis Kit
Inch
FRCK
F Rod Clevis Kit
Inch
GRCK
G Rod Clevis Kit
Inch
HRCK
H Rod Clevis Kit
Inch
JRCK
J Rod Clevis Kit
KRCK
K Rod Clevis Kit
Inch
BW
Base Weight
lb
AW
Adder Per 1inch of Stroke Weight
lb
WEIGHT
Weight
lb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    CTS_2 Imperial - CTS Design 2 Imperial Compact Cylinder
    PHD
    AV - NFPA Series A, AV, HV Tierod Hydraulic or Air Cylinder
    PHD
    SHP - PHD
    PHD
    CRS_6 Metric - CRS Design 6 Metric Compact Cylinder Body
    PHD
    STP - PHD-Series STP Slides With Profile Rail
    PHD
    CV2 imperial - Series CV2 ISO/VDMA Pneumatic Cylinder Imperial
    PHD
    OCQ Cylinder - OCQ Cylinder
    PHD
    SAL/SAH - SAL/SAH Slides
    PHD
    SE/SD slide - SE/SD slide
    PHD
    OCG1 Cylinder - OCG1 Cylinder
    PHD
    LCS - LCS escapement
    PHD
    RL - RL Rotary Actuators
    D-M-E
    Hotwork Ejector Pins - Straight Type
    PHD
    1000_8000 - 1000-8000 Rotary Actuators
Previews
3D
Dimension
2D
Download CAD models