Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
PHD
Description
CRS_6 Metric - CRS Design 6 Metric Compact Cylinder Body
Bill of material
CRS6U25x5
IDNR
Ident number
CR
TYPE
Type
DN
Design No.
6
BORE
Bore Size
STROKE
Stroke
SPOPTION
Shock Pads
F11OPTION
Extended Wrench Flats
KOPTION
Extra Rod Extension
MWPOPTION
Magnet
SWITCH1
Switch Accessories
TOPTION
Rod Ends
V1OPTION
Seals
Z1OPTION
Corrosion Resistant
MOUNTS
Mounting Accessories
RODACCESS
Rod Accessories
RODPIN
Rod Pin Accessories
PIVPIN
Pivot Pin Accessories
POSITION
Position
BLANK
'','Blank - None'
A
mm
B
mm
C
mm
D
mm
F
mm
G
mm
H
mm
JT
J Thread
K
mm
L
mm
M
NT
N Thread
P
mm
R
S
mm
PIVPIN6
'Pivot Pin','Cylinder Fulcrum Pin Kit'
AEWF
A Extended Wrench Flats
mm
BRE
B Rod Extension
mm
KERE
K_ Extra Rod Extension
0 mm
ARE
A Rod End
N/A
BMRE
B Male Rod End
mm
BFRE
B Female Rod End
BEMRE
B Extended Male Rod End
mm
ACPK
A Cylinder Pivot Kit
mm
BCPK
B Cylinder Pivot Kit
mm
CCPK
C Cylinder Pivot Kit
mm
DCPK
D Cylinder Pivot Kit
mm
ECPK
E Cylinder Pivot Kit
mm
FCPK
F Cylinder Pivot Kit
mm
GCPK
G Cylinder Pivot Kit
mm
HCPK
H Cylinder Pivot Kit
JCPK
J Cylinder Pivot Kit
mm
ABPK
A Base Pivot Kit
mm
BBPK
B Base Pivot Kit
mm
CBPK
C Base Pivot Kit
mm
DBPK
D Base Pivot Kit
mm
EBPK
E Base Pivot Kit
mm
FBPK
F Base Pivot Kit
mm
GBPK
G Base Pivot Kit
mm
HBPK
H Base Pivot Kit
mm
JBPK
J Base Pivot Kit
KBPK
K Base Pivot Kit
mm
LBPK
L Base Pivot Kit
mm
MBPK
M Base Pivot Kit
mm
NBPK
N Base Pivot Kit
mm
AFMK
A F Mount Kit
mm
BFMK
B F Mount Kit
mm
CFMK
C F Mount Kit
mm
DFMK
D F Mount Kit
mm
EFMK
E F Mount Kit
mm
FFMK
F F Mount Kit
mm
GFMK
G F Mount Kit
HFMK
H F Mount Kit
mm
JFMK
J F Mount Kit
KFMK
K F Mount Kit
mm
LFMK
L F Mount Kit
mm
MFMK
M F Mount Kit
mm
NFMK
N F Mount Kit
mm
PMINFMK
P Min. F Mount Kit
mm
SFMK
S F Mount Kit
mm
AJMK
A J Mount Kit
mm
BJMK
B J Mount Kit
mm
CJMK
C J Mount Kit
mm
DJMK
D J Mount Kit
mm
EJMK
E J Mount Kit
mm
FJMK
F J Mount Kit
GJMK
G J Mount Kit
mm
HJMK
H J Mount Kit
mm
JJMK
J J Mount Kit
mm
KJMK
K J Mount Kit
mm
LJMK
L J Mount Kit
mm
MJMK
M J Mount Kit
NMINJMK
N Min. J Mount Kit
mm
PJMK
P J Mount Kit
mm
RJMK
R J Mount Kit
mm
AREK
A Rod Eye Kit
mm
BREK
B Rod Eye Kit
mm
CREK
C Rod Eye Kit
mm
DREK
D Rod Eye Kit
mm
EREK
E Rod Eye Kit
mm
FREK
F Rod Eye Kit
GREK
G Rod Eye Kit
mm
ARCK
A Rod Clevis Kit
mm
BRCK
B Rod Clevis Kit
mm
CRCK
C Rod Clevis Kit
mm
DRCK
D Rod Clevis Kit
mm
ERCK
E Rod Clevis Kit
mm
FRCK
F Rod Clevis Kit
mm
GRCK
G Rod Clevis Kit
mm
HRCK
H Rod Clevis Kit
mm
JRCK
J Rod Clevis Kit
KRCK
K Rod Clevis Kit
mm
BW
Base Weight
kg
AW
Adder Per 25mm of Stroke Weight
kg
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models