Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
CRSBN - Swivel mounting
Bill of material
552904 CRSBN
TNR
Part number
552904
TYP
Type
CRSBN
BG
Size
20/25
AB
7 mm
AH
35 mm
AT
4 mm
CM
38.1 mm
L1
8 mm
L2
40 mm
L3
55 mm
MR
12 mm
TG1
24 mm
TG2
20 mm
UK
50.1 mm
DIN439B
B-M22x1.5-A2-70
CNSMASSEXACT
Weight
0.228 kg
GTIN
4052568095604
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models