Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Eaton BIM
Description
CrystalWay 20m - Exit Sign
Bill of material
40071354592/LUM10561(3000)
CNSORDERNO
Part Number
LODLEVEL
LOD Level
MT
Mounting type
PREVIEW
Preview picture
PF
Product Family
CrystalWay
M1
Material 1
40071354592
MEAN1
Material 1 EAN
3660191602369
MDESC1
Material 1 Description
CrystalWay 19021 CG-S
M2
Material 2
MEAN2
Material 2 EAN
MDESC2
Material 2 Description
M12
Material 1+2
MEAN12
Material 1+2 EAN
MDESC12
Material 1+2 Description
EF7000003
Mounting method
EF7000004
Protection class
II
EF7000008
Width
30 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route signage
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7000846
Built-in width
- mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
Single/double-sided
EF7001438
Length
231 mm
EF7001456
Height/depth
133 mm
EF7001596
Material housing
Polycarbonate
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
-
EF7004265
Built-in length
- mm
EF7004293
Impact strength
IK04
EF7005127
Nominal voltage
220-240 / 176-275 Vac / Vdc
EF7005474
Degree of protection (IP)
IP42
EF7008732
Recognition distance
20 m
EF7009347
Max. system power
1.6 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
- lm
EF7011099
Pictogram included
Yes
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
- mm
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50-60,0 Hz
GWT
Luminaire with limited surface temperature, class "D"
No
OUC
Outdoor use compliance
No
MODE
Current consumption at 220V DC
7 mA
AT
Apparent power at mains operation
3.5 VA
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model