Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CS0014 - Data dialogue modul DDM 100
Bill of material
CS0014
BN
Part number
CS0014
DG
Display size
2 x 16 characters
DT
Display type
LCD, backlit
M
Wiring
panel/surf.
FT
Function keys
3
CS
Cursor and control keys
6
GAF
Device connection (Cage clamps)
Wago 5-pole
P
Programming system
controller program
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models