Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
CSB-W
Bill of material
CSB-W-10-W
MODEL
Model No.
CSB : Standard bore
OPTW
Warranty period
ACT
Actuator
PS
Port size
BM
Body/seat material
W : Stainless, Fluoro rubber, Low-temperature fluoro rubber, ※ambient temperature lower limit: -10℃
A
- mm
B
- mm
C
91 mm
D
107 mm
E
Rc3/8 mm
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models