目錄: NKE
Created: 12.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NKE
CSB30-T-100-500-12.5-6W-1-G
NKE
Conveyors
Timing Belt Conveyors
Powered by
CAD模型選擇
{nke/conveyors/timing_belt_conveyors/csb30_t_asmtab.prj},{NB=CSB30-T-100-500-12.5-6W-1-G},{DSVER=T},{DS=T: Direct installation type},{BP=100},{DBP=500},{RR=12.5},{MP=6},{MV=1},{MS=},{BC=G},{ZZ=38},{PPATH=parts/csb30_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
NKE
Description
CSB30-T
Bill of material
CSB30-T-100-500-12.5-6W-1-G
CNSORDERNO
CSB30-T-100-500-12.5-6W-1-G
DS
Drive system
T: Direct installation type
BP
Belt pitch
mm
Enter value for BP
Belt pitch
mm
cm
inch
ft
確定
DBP
Distance between the pulley
mm
Enter value for DBP
Distance between the pulley
mm
cm
inch
ft
確定
RR
Reduction ratio of the gear head
12.5
15.0
18.0
25.0
30.0
36.0
50.0
60.0
75.0
90.0
100.0
120.0
150.0
180.0
12.5
15.0
18.0
25.0
30.0
36.0
50.0
60.0
75.0
90.0
100.0
120.0
150.0
180.0
MP
Motor power
6.000
15.000
25.000
6.000
15.000
25.000
W
MV
Motor voltage
1: Single phase motor, 100V
2: Single phase motor, 200V
3: Three phase motor, 200V
1: Single phase motor, 100V
2: Single phase motor, 200V
3: Three phase motor, 200V
V
MS
Motor specification
No symbol: Induction motor
SC: Speed-control motor
No symbol: Induction motor
SC: Speed-control motor
BC
Belt color
G: Green
B: Blue
G: Green
B: Blue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求