Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
CSHC221 - Series
Bill of material
CSHC221-0302BXXXC1SC(W=6.8)
CNSTYPECODE
Order code
CSHC221-0302BXXXC1SC(W=6.8)
PIN
No.of Pins per Row
W
Dimension:W
mm
Enter value for W
Dimension:W
mm
cm
inch
ft
X
Post
XX
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
L
Dimension:L
7.62 mm
M
Dimension:M
5.08 mm
N
Dimension:N
2.54 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    har-flex str male 1.75mm 24pin PL1
    Greenconn
    CSFB207 - Series
Previews
3D
Dimension
2D
Download CAD models