Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CSHN-S, CSHN-B, CSHNS-S - Caster Medium to Heavy Load Type - Swivel
Bill of material
CSHN-S50-U
PN
Part No.
TYPE
Type
CSHN-S
TSMB
Type Selection of Main Body
1
MATMB
Material of Main Body
STMB
Surface Treatment of Main Body
D
mm
MATW
Material of Wheel
COLORW
Color of Wheel
Gray
BSP
Swiveling of Bearings
Incorporated
BWP
Wheel of Bearings
Incorporated
A
82 mm
F
63 mm
DD
d
8.8 mm
TT
t
3.2 mm
AL
Allowable Load
3000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models