Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
CSM - ELESA-Lever latches with T-handle
Bill of material
Lever latches with T-handle CSM.50-S
CODE
Code
DESCRIPTION
Description
DIM01
H
50 mm
DIM02
L
80 mm
DIM03
l
20 mm
DIM04
l1
13.5 mm
DIM05
b
24 mm
DIM06
h
43 mm
DIM07
d
35 mm
DIM08
f
42 mm
WEIGHT
Weight
240 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models