Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Elesa
Description
CSMT-A - Lever latches with T-handle
Bill of material
Lever latches with T-handle CSMT-A-50(0)
CODE
Code
DESCRIPTION
Description
POS
Position
mm
DIM01
H
50 mm
DIM02
L
80 mm
DIM03
l
20 mm
DIM04
l1
13.5 mm
DIM05
b
30 mm
DIM06
h
43 mm
DIM07
d
37 mm
WEIGHT
Weight
130 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model