Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
CSS-00118-A - Basic 2:1 Air Boosters
Bill of material
CSS-00118-A
PN
Part No.
CSS-00118-A
PROD
Product
Basic Air Booster
MS
Model Selection
IP
Max. Input Pressure
125 PSI
OT
Operating Temp
15° to 160° F
LUB
Lubrication
HT-99 Oil
PORT
Port
1/4 NPT
H
3.06 Inch
L
7.33 Inch
W
3.50 Inch
W1
2.98 Inch
T
0.50 Inch
A
1.79 Inch
B
2.77 Inch
CB
C Bore
0.41 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models