Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
CT-02 - Compteur de cycle mécanique avec rallonge
Nomenclature
lypsis_ct_02_0115020
CODE
0115020
D
10 mm
E
26 mm
E1
12 mm
L
48 mm
L1
24 mm
H
38 mm
H1
28 mm
H2
19 mm
M
M4
R
8 mm
MD
4 mm
MK
Hauteur Tête Vis
4 mm
MDK
Diam. Tête Vis
7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models