Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Azolgas
Description
CT 1000 v1 - GAS SPRINGS - Low Profile
Bill of material
CT 1000 032 V1,-,-,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force (150 bar)
985 daN
IIF
Initial Intermediate Forces (150 bar)
985 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
985 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
50 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
28 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
160 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
LOW PROFILE
SERIEN
Series
CT
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    CS 1800 V2 - GAS SPRINGS - Power Compact Stroke
    Azolgas
    CT 1500 V1 - GAS SPRINGS - Low Profile
    Azolgas
    KZ 750 V1 - GAS SPRINGS - Compact Height
    Azolgas
    CT 700 - GAS SPRINGS - Low Profile
    Azolgas
    CT 500 - GAS SPRINGS - Low Profile
    Azolgas
    CPH 2800 V1 - GAS SPRINGS - Heavy Load
    Azolgas
    CW 1000 V2 - GAS SPRINGS - Compact Height
    Azolgas
    M8x1 - ACCESSORIES
    FIBRO
    2487.12.01000. .1 - Gas spring POWERLINE
    Azolgas
    CK 1000 V3 - GAS SPRINGS - Low Profile
    Kistler
    2121A - Potentiometric Position Transducer Type LWG
    Azolgas
    AFT V1 - GAS SPRINGS - Mini
Previews
3D
Dimension
2D
Download CAD models