Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Azolgas
Description
CT 3000 - GAS SPRINGS - Low Profile
Bill of material
CT 3000 050,-,-,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force (150 bar)
2945 daN
IIF
Initial Intermediate Forces (150 bar)
2945 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
2945 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
75 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
50 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
LOW PROFILE
SERIEN
Series
CT
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    CT 5000 - GAS SPRINGS - Low Profile
    Special Springs
    RV 4200 - Minimum height, maximum force
    Azolgas
    FD 3000 - GAS SPRINGS - Low Profile
    Azolgas
    D-075 - Flange
    Azolgas
    CM 2500 V1 - GAS SPRINGS - Heavy Duty
    Azolgas
    GN 3000 - GAS SPRINGS - Heavy Duty
    Azolgas
    CP 5000 V1 - GAS SPRINGS - Heavy Load
    Azolgas
    CW 6600 - GAS SPRINGS - Compact Height
Previews
3D
Dimension
2D
Download CAD models