Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Azolgas
Description
CT 500 - GAS SPRINGS - Low Profile
Bill of material
CT 500 032,-,-,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force (150 bar)
500 daN
IIF
Initial Intermediate Forces (150 bar)
500 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
500 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
38 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
20 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
LOW PROFILE
SERIEN
Series
CT
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    CT 700 - GAS SPRINGS - Low Profile
    Azolgas
    ASP 250 - GAS SPRINGS - Threaded
    Azolgas
    CW 350 V1 - GAS SPRINGS - Compact Height
    Azolgas
    ROT 3000 - GAS SPRINGS - Special Applications
    Azolgas
    CK 500 V1 - GAS SPRINGS - Low Profile
    Azolgas
    FD 500 - GAS SPRINGS - Low Profile
    Azolgas
    KZ 500 - GAS SPRINGS - Compact Height
    Azolgas
    AS 200 - GAS SPRINGS - Threaded
    Azolgas
    ASP 500 V1 - GAS SPRINGS - Threaded
    Azolgas
    CW 170 V1 - GAS SPRINGS - Compact Height
    D-M-E
    Ejector pins - bath nitrided - TC Typ(e) DIN 1530/ISO 8694, 500°-550°C, Material 1.2344
    PROPLASTICA
    WH - Hardened ejector pin
Previews
3D
Dimension
2D
Download CAD models