Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Azolgas
Description
CT 700 - GAS SPRINGS - Low Profile
Bill of material
CT 700 032,-,-,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force (150 bar)
712 daN
IIF
Initial Intermediate Forces (150 bar)
712 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
712 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
45 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
25 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
145 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
LOW PROFILE
SERIEN
Series
CT
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    CT 1500 V1 - GAS SPRINGS - Low Profile
    Azolgas
    CT 1000 v1 - GAS SPRINGS - Low Profile
    Azolgas
    CS 1800 V2 - GAS SPRINGS - Power Compact Stroke
    Azolgas
    CT 500 - GAS SPRINGS - Low Profile
    Azolgas
    AFH V1 - GAS SPRINGS - Mini
    Bansbach easylift
    Gas springs
    HAWLE
    9870 - Aeration/ventilation valve 1''/2''
    Dictator
    Push type gas springs
    Bansbach easylift
    Lockable Gas Springs B
    STRACK
    Z5146 - Venting valve
    Bansbach easylift
    Gas springs
    Azolgas
    ROT 750 - GAS SPRINGS - Special Applications
    STRACK
    SN2800-100 - Gas spring (ISO 11901-1 ~VDI 3003)
    STRACK
    SN2800-50 - Gas spring
Previews
3D
Dimension
2D
Download CAD models