Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CT-C - Time relays
Bill of material
ABB - 1SVR508130R0000 + CT-VWC.12 Time relay, Impulse-ON 1c/o, 24-48VDC/24-240VAC
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003961
Type of electric connection
Screw connection
EF003374
Function delay-on energization
EF003401
Function delay on de-energization
EF003378
Function floating contact on energization
EF003402
Function floating contact on de-energization
EF003380
Function star-delta
EF003403
Function pulse shaping
EF003363
Function flashing, starting with pause, fixed time
EF003364
Function flashing, starting with pulse, fixed time
EF003365
Clock function, starting with pause, variable
false
EF003366
Clock function, starting with pulse, variable
false
EF003360
With plug-in socket
false
EF003361
Remote operation possible
false
EF003362
Suitable as remote control
false
EF006952
Pluggable on auxiliary contact block
false
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
V
EF008242
Voltage type for actuating
AC/DC
EF000001
Nominal current
A
EF003384
Time range
s
EF006835
Number of outputs, undelayed, normally closed contact
0
EF006836
Number of outputs, undelayed, normally open contact
EF006837
Number of outputs, undelayed, change-over contact
EF006838
Number of outputs, delayed, normally closed contact
0
EF006839
Number of outputs, delayed, normally open contact
EF006840
Number of outputs, delayed, change-over contact
EF006988
Outputs, reversible delayed/undelayed
false
EF003373
With semiconductor output
EF007250
Suitable for DIN rail (top hat rail) mounting
true
EF001127
Suitable for front mounting
false
EF000008
Width
17.5 mm
EF000040
Height
mm
EF000049
Depth
63 mm
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models