Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
CTCL-Series
Bill of material
HellermannTyton 151-00026
IDNR
Identification
151-00026
MANUFACTURE19
Manufacturer Type Description
CTCLPROFILE
DESCRIPTION14
Short Description
Fixing Element, black
MATERIAL
Material
Polyamide 6.6, heat Stabilised (PA66HS)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
7.8 - 8.2 mm
BLECHDICKEMIN
Panel thickness min.
2.3 mm
LAENGEL
Length L
49.7 mm
BLECHDICKEMAX
Panel thickness max.
2.7 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
500.000
HOEHEH
Height H
59.5 mm
BREITEW
Width (W)
12.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
NENNMASS
Nominal diameter
31.2 mm
BEFESTIGUNGS
Fixing Ø
31.2 mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models