Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
CTS,CTSM - Pneumatic Pipe Fittings - Quick Connector
Bill of material
CTS4-M5
MODEL
Model
LV1
Type
MMAT
Main body Material
PBT
MSUR
Main body Surface treatment
-
TMAT
Thread Material
Brass
TSUR
Thread Surface treatment
Electroless Nickel Plating
CODE
Code
VAR02
No.
VAR04
K
FIX02
Pipe diameter H
4 mm
FIX04
Thread size K
M5×0.8
FIX06
A
20.1 mm
FIX08
G
14.9 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models