Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Společnost
FATH
Popis
Cube Connector 20, 2D
Kusovník
093WW203N06R
PARTNR
Part #
PROFILE
Profile
VER
Version
SURFACE
Surface
COLOR
Color
AS_SET
Assembly set
D1
12 mm
D2
mm
L
20 mm
N
Slot
R
1.5 mm
WEIGHT
Weight
g
CTN
Customs Tariff Number
79070000
ID
ID #
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model