Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FATH
Description
Cube Connector 30, 3D
Bill of material
093WW304N08RS
PARTNR
Part #
PROFILE
Profile
B
CUCO
Cube Connector 3D
ASSET
Assembly Set
D1
18 mm
D2
9 mm
L
30 mm
N
8
R
2 mm
WEIGHT
Weight
g
CTN
Customs Tariff Number
76169910
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models