Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Goebel
Description
CUP sealed blind rivet big head aluminium - steel lightly greased
Bill of material
2191148130
DA
Outer diameter
4.8 mm
ART
Part ID
KTXT
Short text
CUP sealed blind rivet big head
MATD
Mandrel material
Steel
MATH
Sleeve material
Aluminium AIMG 5
F
Form
KB
Clamping range
mm
D1
Sleeve diameter
4.8 mm
L
Sleeve length
mm
D2
Head diameter
14.0 mm
K
Head height
≤ 2,5 mm
D
Rivet mandrel diameter
2.65 mm
P
Mandrel length
≥ 27,0 mm
B
Drill hole diameter
4.9 mm
S
Shear values
2100 N
Z
Traction
3000 N
EAN
EAN number
ZTN
Customs tariff number
83082000
NORMDE
ISO NORM
ISO 7337
NORMEU
ISO NORM
-
SD
Layer thickness
3 - 5 μm
ROHS
Restriction of hazardous substances
yes
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型