Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tecnorm
Description
Cup drive D70 - Optional accessories
Bill of material
Cup_drive_D 70
BESTNR
Order number
D 70
D
D Est.
72 mm
DP
D Prim.
70 mm
M
1 mm
AP
Angle pressure
20 °
Z
70 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models