Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Intercom
Description
Cup driving gear D 66
Bill of material
Cup driving gear D 66
CODICE
Code
D 66
D
D Est.
68 mm
DP
D Prim.
66 mm
M
1 mm
AP
Angolo pressione
20 °
Z
66 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models