Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Goebel
Description
CUP sealed blind rivet domed head stainless steel A4 - duplex
Bill of material
2150140160
DA
Outer diameter
mm
ART
Part ID
KTXT
Short text
CUP sealed cup blind rivet with grooved mandrel, domed head
MATD
Mandrel material
Duplex [1.4462]
MATH
Body material
Stainless steel A4 [1.4401]
F
Form
KB
Grip range
mm
D1
Sleeve diameter
mm
L
Sleeve length
mm
D2
Head diameter
mm
K
Head height
mm
D
Rivet mandrel diameter
mm
P
Mandrel length
≥ 27,0 mm
B
Drill hole diameter
mm
S
Shear values
N
Z
Traction
N
EAN
EAN number
ZTN
Customs tariff number
83082000
NORMDE
ISO NORM
ISO 7337
NORMEU
ISO NORM
-
SD
Layer thickness
3 - 5 μm
ROHS
Restriction of hazardous substances
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models