Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCME 1500A-0-00-CPA-0
Bill of material
HARTING 20321500201
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20321500201
DESCSHORT
Short Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±4.500 A
DESCLONG
Long Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±4.500 A
MANUTYPEDESC
Manufacturer Type Description
Current Sensor HCME 1500A-0-00-CPA-0
SUPPLIERALTNO
Alternative product number
20 32 150 0201
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
112
AAC078
Primary rated current In
1500 A
AAF703
max. input voltage
15 V
AAG535
weight
451.9 g
AAO057
Product type
Current Sensor HCME 1500A-0-00-CPA-0
AAP798
Application standards
EN 50178
AAU734
Manufacturer product description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±4.500 A
AAW338
Manufacturer product designation
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±4.500 A
BAB392
certificate/approval
0
BAB511
measurement accuracy
0.7 %
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90303370
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models