Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCME 2500A-0-00-CPA-0
Bill of material
HARTING 20322500201
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20322500201
DESCSHORT
Short Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±5.500 A
DESCLONG
Long Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±5.500 A
MANUTYPEDESC
Manufacturer Type Description
Current Sensor HCME 2500A-0-00-CPA-0
SUPPLIERALTNO
Alternative product number
20 32 250 0201
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
119
AAC078
Primary rated current In
2500 A
AAF703
max. input voltage
15 V
AAG535
weight
451.9 g
AAO057
Product type
Current Sensor HCME 2500A-0-00-CPA-0
AAP798
Application standards
EN 50178
AAU734
Manufacturer product description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±5.500 A
AAW338
Manufacturer product designation
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±5.500 A
BAB392
certificate/approval
0
BAB511
measurement accuracy
1 %
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90303370
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели