Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCMR 2000A-S-40-COA-0
Bill of material
HARTING 20312009105
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20312009105
DESCSHORT
Short Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±3.600 A, KN Turns ratio: 1 : 4000
DESCLONG
Long Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±3.600 A, KN Turns ratio: 1 : 4000
MANUTYPEDESC
Manufacturer Type Description
Current Sensor HCMR 2000A-S-40-COA-0
SUPPLIERALTNO
Alternative product number
20 31 200 9105
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
253
AAC078
Primary rated current In
2000 A
AAC113
Secondary rated current
0.5 A
AAF703
max. input voltage
24 V
AAF704
min. primary voltage range
15 V
AAG535
weight
1843 g
AAO057
Product type
Current Sensor HCMR 2000A-S-40-COA-0
AAP798
Application standards
EN 50155
AAU734
Manufacturer product description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±3.600 A, KN Turns ratio: 1 : 4000
AAW338
Manufacturer product designation
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±3.600 A, KN Turns ratio: 1 : 4000
BAB392
certificate/approval
CE
BAB511
measurement accuracy
0.3 %
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90303370
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models