Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCMR 2000A-S-50-SB5-N
Bill of material
HARTING 20312009101
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20312009101
DESCSHORT
Short Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±3.600 A, KN Turns ratio: 1 : 5000
DESCLONG
Long Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±3.600 A, KN Turns ratio: 1 : 5000
MANUTYPEDESC
Manufacturer Type Description
Current Sensor HCMR 2000A-S-50-SB5-N
SUPPLIERALTNO
Alternative product number
20 31 200 9101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
253
AAC078
Primary rated current In
2000 A
AAC113
Secondary rated current
0.4 A
AAF703
max. input voltage
24 V
AAF704
min. primary voltage range
15 V
AAG535
weight
1769 g
AAO057
Product type
Current Sensor HCMR 2000A-S-50-SB5-N
AAP798
Application standards
EN 50155
AAU734
Manufacturer product description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±3.600 A, KN Turns ratio: 1 : 5000
AAW338
Manufacturer product designation
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±3.600 A, KN Turns ratio: 1 : 5000
BAB392
certificate/approval
CE
BAB511
measurement accuracy
0.3 %
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90303370
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей