Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
CUSD - Pneumatic quick connector
Bill of material
CUSD6-4
MODEL
Model
CUSD6-4
CODE
Code
CUSD
MYCODE
My code
P-CUSD
MAT
Material(Main part)
Equivalent to PBT
MAT2
Material(Main part)
PBT
SUR
Surface treatment(Main part)
-
SUR2
Surface treatment(Main part)
-
LV1
type
Reducing two-way
VAR02
No.
FIX02
H1
6 mm
FIX04
H2
4 mm
FIX06
A
30.8 mm
FIX08
E
10.1 mm
FIX10
G
14.9 mm
FIX95
PDF
PDF
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model