Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
PHD
Description
CV2 imperial - Series CV2 ISO/VDMA Pneumatic Cylinder Imperial
Bill of material
CVAS2V40x0.625
IDNR
Ident number
C
SERIES
Series
TYPE
Type
THREE
Three Position Unit
DN
Design No.
2
MOUNT
Mounting Style
SIZE
Bore Size
STROKE
Stroke Cylinder 1
Inch
STROKE2
Stroke Cylinder 2
Inch
POPT
Port Control
DOPT
Cushion Control
UBOPT
Optional Port Location
FOPTION
Cylinder F Options
RODLOK
Cylinder H Options
LPORTS
Cylinder L Options
KOPTION
Cylinder K Options
MAGNET
Cylinder M Options
TOPTION
Cylinder T Options
COATING
Cylinder Z Options
RODACCESS
Rod Accessories
ACCESS
Accessories
SWITCH
Switch
POSITION
Position
ACCESS7
A
Inch
A1
A1 Rodlok
Inch
A2
A2 Rodlok
Inch
A3
A3 Rodlok
Inch
A4
A4 Rodlok
Inch
AB
AB/H13 Mounting Kit
Inch
AH
AH Mounting Kit
Inch
AL
AL Rod End
Inch
AM
Inch
AMK
A Max. Mounting Kit
Inch
AO
AO Max. Mounting Kit
Inch
APC
A Port Control
Inch
ASP
A Self-Aligning Piston and Couplers
AT
AT Mounting Kit
Inch
AU
AU Max Mounting Kit
Inch
B
Inch
B1MK
B1/H14 Mounting Kit
Inch
B2
Inch
B2MK
B2/d12 Mounting Kit
Inch
B3
B3 Mounting Kit
Inch
BA
Inch
BAPM
BA Pivot Mount
Inch
BB
BB Min. Mounting Kit
Inch
BE
BG
BG Min.
Inch
BMK
B/h14 Mounting Kit
Inch
BP
BP Port Control
Inch
BR
B Rodlok
Inch
BSP
B Min. Self-Aligning Piston and Couplers
Inch
C
Inch
CA
CA Mounting Kit
Inch
CB
CB/H14 Mounting Kit
Inch
CD
CD/H9 Pivot Mount
Inch
CDMK
CD/H9 Mounting Kit
Inch
CH
CH/JS15 Mounting Kit
Inch
CK
CK Mounting Kit
Inch
CN
CN/F7 Mounting Kit
Inch
CP
CP Port Control
Inch
CR
C Rodlok
Inch
CSP
C Min. Self-Aligning Piston and Couplers
Inch
D
D Mounting Kit
Inch
D1
D1 Rodlok
Inch
D1RE
D1 Rod End
Inch
D3
D3 Rodlok
Inch
DC
Inch
DD
DD Min. Rod End
Inch
DDMK
DD Mounting Kit
DE
Inch
DK
Inch
DMK
D/H7 Mounting Kit
Inch
DSP
D Min. Self-Aligning Piston and Couplers
Inch
E
Inch
EE
EE Port
EEPC
EE Port Control
EM
EM Mounting Kit
Inch
EMK
E Max. Mounting Kit
Inch
EN
EN Mounting Kit
Inch
ER
E Rodlok
Inch
ERMK
ER Max. Mounting Kit
Inch
ESP
E Self-Aligning Piston and Couplers
Inch
EW
EW/d13 Pivot Mount
Inch
EWMK
EW Mounting Kit
Inch
F
F Rodlok
Inch
F2
f2
Inch
F2R
F2 Rodlok
F3
f3 Mounting Kit
Inch
F5
f5 Max. Mounting Kit
Inch
F8
f8
Inch
F9
f9
Inch
F12
f12
Inch
F13
f13
Inch
F14
f14
Inch
FB
FB/H13 Mounting Kit
FD
FD Mounting Kit
FLMK
FL Min. Mounting Kit
Inch
FSP
F Self-Aligning Piston and Couplers
Inch
G
Inch
G1
G1 Rodlok
G1MK
G1 Mounting Kit
Inch
G2
G2 Rodlok
G2MK
G2 Mounting Kit
Inch
G3
G3 Rodlok
G3MK
G3 Mounting Kit
Inch
GSP
G Self-Aligning Piston and Couplers
Inch
H
H Mounting Kit
Inch
H1
H1 Rodlok
Inch
H6
H6 Mounting Kit
Inch
H6MK
H6 Mounting Kit
Inch
K
K_ Extra Rod Extension
0 Inch
K1
K1/JS14 Mounting Kit
Inch
K2
K2 Mounting Kit
Inch
K4
K4 Rod End
K5
K5 Rod End
KK
L1
L1 Rodlok
Inch
L3
L3 Rodlok
Inch
L5
L5 Rodlok
Inch
L6
L6 Rodlok
Inch
L7
L7 Rodlok
Inch
L8
L8 Rodlok
Inch
L10
L10 Rodlok
Inch
L11
L11 Rodlok
Inch
LMIN
L Min. Pivot Mount
Inch
LMK
L Min. Mounting Kit
Inch
LMK2
L Max. Mounting Kit
Inch
MF
MF Mounting Kit
Inch
MR
MR Max. Mounting Kit
Inch
NH
NH Mounting Kit
Inch
PC
Inch
PCS
PCS Port Control
Inch
PL
Inch
PLS
PLS Port Control
Inch
R
Inch
R1
R1 Mounting Kit
Inch
R1MK
R1 Min. Mounting Kit
Inch
R2
R2 Min. Mounting Kit
Inch
RMK
R/JS14 Mounting Kit
Inch
RMK2
R Mounting Kit
Inch
RT
SA
SA Mounting Kit
Inch
SR2
SR2 Port Control
Inch
SW
Inch
TF
TF/JS14 Mounting Kit
Inch
TG
TG Mounting Kit
Inch
TG1
TG1 Mounting Kit
Inch
TR
TR/JS14 Mounting Kit
Inch
UF
UF Max. Mounting Kit
Inch
UR
UR Max. Mounting Kit
Inch
US
US Max. Mounting Kit
Inch
VA
Inch
VD
Inch
W
W Mounting Kit
Inch
WH
Inch
XA
XA Mounting Kit
Inch
XC
XC Pivot Mount
Inch
XD
XD Mounting Kit
Inch
XU
XU Mounting Kit
Inch
Z
Z Mounting Kit
°
ZB
ZB Max. Mounting Kit
Inch
ZF
ZF Mounting Kit
Inch
ZT
ZT Mounting Kit
Inch
BW
Base Weight
lb
AW
Adder Weight
lb
WEIGHT
Weight
lb
SCV
SCV Slide Application
SCVAR
SCV Slide AR Option
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models