Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CVBBNY - 脚轮--一体式。中载型
Bill of material
CVBBNY-D50-NM
CODE
code
CVBBNY
D
mm
MATERIALS
materials
H
mm
L
mm
DD
11 mm
E
mm
RR
mm
A
102 mm
C
102 mm
F
80 mm
F1
80 mm
G
75 mm
G1
75 mm
PDF
cvbbny.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models