Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CVBGLC - 脚轮-固定型-中载型
Bill of material
CVBGLC-D125-PB
CNSORDERNO
bestllnummer
CODE
代号
D
Y
材料代号
H
W
32.000
W1
35.000
W2
36.000
A
95.000
C
67.000
F
76.000
F1
70.000
G
45.000
DD
8.500
PDF
cvbglc.pdf
RXZH
容许载荷
CKZL
参考重量
ZJ1
支架类型
固定型
ZJ2
材质
ZJ3
表面处理
ZJ4
刹车形式
-
LB1
轮部材质
LB2
颜色
LB3
轴承
特尔灵
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models