Catalog navigation
Selezione modello CAD
Prodotti disponibili: 20
HELP_VARIABLE
Company
SMC
Description
CVQ - Compact Cylinder With Solenoid Valve
Bill of material
CVQD40-5-5M
BORE
Bore size
mm
MOUNT
Mounting style
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
mm
POS
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
BODY
Body option
STOP
Stroke option
COM
Comment
-
VOLTAGE
Rated voltage
ENTRY
Electrical entry
SUPPRESSOR
Surge voltage suppressor
MANUAL
Manual override
PIPING
Piping
THREAD1
Port thread type
THREAD2
Thread on/off
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD