CVQD40-5-5M
SMC
bp2_specialty_cylinder
CVQ Compact Cylinder With Solenoid Valve
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/cvq/cvq_asmtab.prj},{NB=CVQD40-5-5M(0_0_0)},{BORE=40},{MOUNT=(D) Double clevis},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{BODY=},{STOP=0},{VOLTAGE=5},{ENTRY=M},{SUPPRESSOR=},{MANUAL=},{PIPING=},{THREAD1=},{THREAD2=0},{PPATH=assembly/cvq_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
SMC
Description
CVQ - Compact Cylinder With Solenoid Valve
Bill of material
CVQD40-5-5M
BORE
Bore size
40
40
mm
MOUNT
Mounting style
(D) Double clevis
(D) Double clevis
AUTOSWITCH
Auto switch
(-) Without auto switch (Built-in magnet)
M9N
M9P
M9B
M9NW
M9PW
M9BW
M9NA
M9PA
M9BA
M9NV
M9PV
M9BV
M9NWV
M9PWV
M9BWV
M9NAV
M9PAV
M9BAV
A90
A93
A96
A90V
A93V
A96V
(-) Without auto switch (Built-in magnet)
M9N
M9P
M9B
M9NW
M9PW
M9BW
M9NA
M9PA
M9BA
M9NV
M9PV
M9BV
M9NWV
M9PWV
M9BWV
M9NAV
M9PAV
M9BAV
A90
A93
A96
A90V
A93V
A96V
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
5.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
75.000
100.000
5.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
75.000
100.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
BODY
Body option
(-) Standard (Rod end female thread)
(M) Rod end male thread
(-) Standard (Rod end female thread)
(M) Rod end male thread
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(M) M-type plug connector with lead wire (300 mm)
(MO) M-type plug connector without connector
(M) M-type plug connector with lead wire (300 mm)
(MO) M-type plug connector without connector
SUPPRESSOR
Surge voltage suppressor
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar type)
(U) With light/surge voltage suppressor (Non-polar type)
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar type)
(U) With light/surge voltage suppressor (Non-polar type)
MANUAL
Manual override
(-) Non-locking push type
(B) Locking slotted type
(-) Non-locking push type
(B) Locking slotted type
PIPING
Piping
(-) Standard
(P) Axial
(-) Standard
(P) Axial
THREAD1
Port thread type
(-) M5x0.8
(-) M5x0.8
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求