Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSFD - Flat Belt Conveyors Full Width Belt Type - With Meandering Prevention Crosspiece, Head Drive 3-Groove Frame Type (Pulley Dia. 50mm)
Bill of material
CVSFD-80-320-6-T100-IM-12.5-H-A
PN
Part Number
CVSFD-80-320-6-T100-IM-12.5-H-A
TYPE
Type Selection
CVSFD
B
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
FYASE
FYA Specification
FYA
FYA (Additional Counterbore) 5mm Increment
mm
ALT1
Motor Reversed
ALT6
Motor Cover Window Type
ALT7
Brackets for Speed Controller Included
ALT8
Conveyor Stand
SQ
Stand Qty.
H
H 10mm Increment
mm
P
P 10mm Increment
mm
ALT10
Post-Assembly Insertion Nuts for M6 Slot Included
Q
Q Nut Quantity
M
ALT12
Motor with Terminal Box
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models