Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
CVSX - Flat Belt Conveyors High Power Type - Center Drive 3-Groove Frame Type (Pulley Dia. 30mm)
Bill of material
CVSX-100-480-60-T100-IM-5-H-A
PN
Part Number
CVSX-100-480-60-T100-IM-5-H-A
TYPE
Type Selection
CVSX
B
B Selectable
mm
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
FYASE
FYA Specification
FYA
FYA (Additional Counterbore) 5mm Increment
mm
ALT2
Drive Section
MP
MP 1mm Increment
mm
ALT7
Brackets for Speed Controller Included
ALT8
Conveyor Stand
SQ
Stand Qty.
H
H 10mm Increment
mm
P
P 10mm Increment
mm
ALT10
Post-Assembly Insertion Nuts for M5 Slot Included
Q
Q Nut Quantity
M
ALT11
Motor with Electromagnetic Brake
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели